Community Designs

table
its a table
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-74594 |
| Weight | 23.75 kg |
| Dimensions (L x W x H) | 1485 x 674 x 589 mm |
| Application | Assembly |
| Assembly Time | 02:51 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 3 | |
![]() | 2 | |
![]() | 1 | |
![]() | 2 | |
![]() | 1 | |
![]() | 3 | |
![]() | 3 | |
![]() | 39 | |
![]() | 87 | |
![]() | 87 | |
![]() | 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips in 4 weeks | 10 |








