Sturdy table for Meca500
![Sturdy table for Meca500](https://assets.vention.io/uploads/design/snapshot/6494/sturdy-table-for-meca500.png)
Sturdy table for Meca500
$1,321.89 USD
This table is heavy enough to prevent shaking when the Meca500 is moving fast, yet easy to move around thanks to its heavy-duty caster wheels.
The tabletop is 600 mm x 600 mm optical breadboard from Thorlabs (https://www.thorlabs.com/thorproduct.cfm?partnumber=MB6060/M). You also need four T-nuts for M6 screws (https://www.thorlabs.com/thorproduct.cfm?partnumber=XE25T1/M) to attach the breadboard to the Vention table.
To assemble the table, start by attaching the 585-mm bars to the breadboard using the Thorlabs T-nuts. Then attach the 495-mm bars using the Vention gussets by leaving a 5 mm gap at each end of the 495-mm bars.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-6494 v57.26 |
Weight | 19.6 kg |
Dimensions (L x W x H) | 631 x 664 x 745 mm |
Unit price | $1,321.89 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-6494 v57.26 |
Weight | 19.6 kg |
Dimensions (L x W x H) | 631 x 664 x 745 mm |
Unit price | $1,321.89 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 3:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback