Community Designs
.png)
Sturdy table for IRB1010
This table is heavy enough to prevent shaking when the Meca500 is moving fast, yet easy to move around thanks to its heavy-duty caster wheels. The tabletop is 600 mm x 600 mm optical breadboard from Thorlabs (https://www.thorlabs.com/thorproduct.cfm?partnumber=MB6060/M). You also need four T-nuts for M6 screws (https://www.thorlabs.com/thorproduct.cfm?partnumber=XE25T1/M) to attach the breadboard to the Vention table. To assemble the table, start by attaching the 585-mm bars to the breadboard using the Thorlabs T-nuts. Then attach the 495-mm bars using the Vention gussets by leaving a 5 mm gap at each end of the 495-mm bars.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-6494 |
| Weight | 22.62 kg |
| Dimensions (L x W x H) | 649 x 585 x 790 mm |
| Application | Manufacturing |
| Assembly Time | 02:43 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 5 | |
![]() | 8 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 4 |
![]() | 8 | |
![]() | 12 | |
![]() | 4 | |
![]() | 95 | |
![]() | 17 | |
![]() | 79 |









