Programmed
Sorting Conveyor System (customized)
![Sorting Conveyor System (customized)](https://assets.vention.io/uploads/design/snapshot/373998/sorting-conveyor-system-customized.png)
Programmed
Sorting Conveyor System (customized)
$14,420.20 USD
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-373998 v3 |
Weight | 263.4 kg |
Dimensions (L x W x H) | 3602 x 3299 x 959 mm |
Unit price | $14,420.20 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 14:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-373998 v3 |
Weight | 263.4 kg |
Dimensions (L x W x H) | 3602 x 3299 x 959 mm |
Unit price | $14,420.20 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 14:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback