Seeking feedback
sectioner
![sectioner](https://assets.vention.io/uploads/design/snapshot/381650/adjustable-gravity-conveyor-customized.png)
Seeking feedback
sectioner
$5,563.72 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-381650 v10 |
Weight | 74.8 kg |
Dimensions (L x W x H) | 1707 x 932 x 1440 mm |
Unit price | $5,563.72 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 7:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-381650 v10 |
Weight | 74.8 kg |
Dimensions (L x W x H) | 1707 x 932 x 1440 mm |
Unit price | $5,563.72 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 7:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback