vention-logo-sm
Community Designs
Sample Board

Sample Board

Community design

3' x 4' board for hanging samples

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-11275
Weight23.52 kg
Dimensions (L x W x H)729 x 1317 x 2066 mm
ApplicationOther Equipment
Assembly Time01:58

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
4
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (1215mm) Aluminum Extrusion image
45x45mm (1215mm) Aluminum ExtrusionST-EXT-001-1215 - 1215 X 45 X 45 mmShips next day
2
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 1.2117 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
51
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
54
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
5
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
4

$696.88 USD

Similar Parts