Community Designs

Safe Screening Booth
Safe Screening Booth for use in hospitals and COVID-19 testing centres.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-SF-73693 |
| Weight | 108.69 kg |
| Dimensions (L x W x H) | 879 x 781 x 2306 mm |
| Application | Manufacturing |
| Assembly Time | 08:57 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 20 | |
![]() | 4 | |
![]() | 2 | |
![]() | 18 | |
![]() | 21 | |
![]() | 8 | |
![]() | 2 | |
![]() | 2 | |
![]() | 56 | |
![]() | M8 Thru Hole for PanelsST-PN-010-0001 - 0 X 0 X 0 mm | 108 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5852 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5852 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5852 m² | 1 |
![]() | 1 | |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.5852 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.5852 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.5852 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.5852 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.5852 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.5852 m² | 1 |
![]() | 277 | |
![]() | 277 |








![Part HDPE Panel, White 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0003/hdpe-panel-white-1-4-6-35mm.png)
![Part HDPE Panel, White 3/8'' [9.52mm] image](https://assets.vention.io/parts/images/ST-PN-001-0003__2/hdpe-panel-white-1-4-6-35mm.png)
![Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-004-0001/polycarbonate-panel-clear-0-22-5-59mm.png)

