vention-logo-sm
Community Designs
Robotics

Robotics

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-49872
Weight35.35 kg
Dimensions (L x W x H)725 x 816 x 901 mm
ApplicationOther Equipment
Assembly Time02:25

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Blickle Fixed Caster Wheel, 200kg Capacity image
Blickle Fixed Caster Wheel, 200kg CapacityMO-WL-001-0003 - 100 X 85 X 125 mmShips next day
4
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
4
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
8
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
5
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.5508 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.6196 m²Obsolete
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image
Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 0.6196 m²Obsolete
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
38
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
21
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
26

$1,164.56 USD

Similar Parts