Community Designs

Robot Stand for Kinova MICO
Robot stand for Kinova's robot arm MICO.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-4681 |
| Weight | 12.98 kg |
| Dimensions (L x W x H) | 755 x 638 x 919 mm |
| Application | Manufacturing |
| Assembly Time | 01:24 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm | 4 |
![]() | 4 | |
![]() | 4 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days | 4 |
![]() | 4 | |
![]() | 135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm | 4 |
![]() | 38 | |
![]() | 38 |









