Community Designs

Rack Ste-Sabine
Rack Ste-Sabine
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-404483 |
| Weight | 42.79 kg |
| Dimensions (L x W x H) | 732 x 417 x 1626 mm |
| Application | Assembly |
| Assembly Time | 04:52 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 20 | |
![]() | 4 | |
![]() | 6 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 16 |
![]() | 6 | |
![]() | 14 | |
![]() | 26 | |
![]() | 184 | |
![]() | 184 |






