vention-logo-sm
Community Designs
Pedestal for Lr mate by Dynamik Robotik Solutions Inc.

Pedestal for Lr mate by Dynamik Robotik Solutions Inc.

Community design

Light Duty Pedestral for Fanuc LR Mate 200id Robot

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-88484
Weight28.79 kg
Dimensions (L x W x H)360 x 360 x 785 mm
ApplicationManufacturing
Assembly Time04:55

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 90x90mm (90mm) Aluminum Extrusion image
90x90mm (90mm) Aluminum ExtrusionST-EXT-005-0090 - 90 X 90 X 90 mmShips next day
8
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
4
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
8
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
8
Part FANUC 200iD Mounting Plate image
FANUC 200iD Mounting PlateST-RB-006-0001 - 270 X 270 X 11 mm
1
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
186
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
51
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
136

$1,696.77 USD

Similar Parts