vention-logo-sm
Community Designs
Nawasena 1

Nawasena 1

Community design

Cutting-Chopping-Grading CLoves & Tobacco

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-336555
Weight68.88 kg
Dimensions (L x W x H)1358 x 947 x 271 mm
ApplicationOther Equipment
Assembly Time02:00

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 3" x 3" Shim Kit, 7/8" Slotted (36 Pieces) image
3" x 3" Shim Kit, 7/8" Slotted (36 Pieces)HW-SH-001-0001 - 20 X 76 X 76 mmShips next day
1
Part Roller Conveyor, 855mm x 450mm Powered Segment image
Roller Conveyor, 855mm x 450mm Powered SegmentMO-CV-016-0855 - 450 X 943 X 270 mmShips next day
3
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
32
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
19
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
13

$3,304.96 USD

Similar Parts
    Nawasena 1 | Vention