Community Designs

MWF CART
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-287446 |
| Weight | 28.91 kg |
| Dimensions (L x W x H) | 1393 x 767 x 996 mm |
| Application | Assembly |
| Assembly Time | 02:43 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day | 4 |
![]() | 5 | |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 10 |
![]() | 3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm | 2 |
![]() | 2 | |
![]() | 4 | |
![]() | 89 | |
![]() | 17 | |
![]() | 73 | |
![]() | 7 |









