Community Designs

MOBILICHARGE PowerPole
Portable powepole
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-130695 |
| Weight | 2.26 kg |
| Dimensions (L x W x H) | 361 x 180 x 437 mm |
| Application | Other Equipment |
| Assembly Time | 00:49 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day | 1 |
![]() | 18 | |
![]() | 10 | |
![]() | 9 | |
![]() | 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips in 4 weeks | 2 |







