vention-logo-sm
Community Designs
Lectern

Lectern

Community design

Podium for presentations.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-158230
Weight38.69 kg
Dimensions (L x W x H)484 x 585 x 1205 mm
ApplicationOther Equipment
Assembly Time04:20

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part 45mm Round Nylon Rest Pad image
45mm Round Nylon Rest PadHW-RP-002-0005 - 43 X 43 X 11 mmShips next day
4
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
6
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
5
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
2
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days
8
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 9 days
6
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
16
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
2
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.2171 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.2171 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.2896 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.0532 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.2228 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.1937 m²Ships in 4 days
1
Part Acrylic Panel, Black 0.22'' [5.6mm] image
Acrylic Panel, Black 0.22'' [5.6mm]ST-PN-008-0003__2 - 0.2426 m²Ships in 4 days
1
Part ORDER_AC.BLACK6.3_ID246_PER66_SURF2 image
ORDER_AC.BLACK6.3_ID246_PER66_SURF2IMP-572826_585027 - 453 X 361 X 6 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
130
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
130

$1,361.44 USD

Similar Parts