Community Designs

Industrial workbench
Standard workbench with a height of 900mm, width of 1080mm and depth of 765.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-3409 |
| Weight | 24.01 kg |
| Dimensions (L x W x H) | 1182 x 867 x 935 mm |
| Application | Other Equipment |
| Assembly Time | 01:57 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 5 | |
![]() | 4 | |
![]() | 1 | |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days | 8 |
![]() | 6 | |
![]() | 60 | |
![]() | 60 |






