Flat Tray System for Machine Tending - Large Cobots (customized)
![Flat Tray System for Machine Tending - Large Cobots (customized)](https://assets.vention.io/uploads/design/snapshot/373612/flat-tray-system-for-machine-tending-large-cobots-customized.png)
Flat Tray System for Machine Tending - Large Cobots (customized)
$82,387.58 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-373612 v122 |
Weight | 272.7 kg |
Dimensions (L x W x H) | 1507 x 1876 x 1998 mm |
Unit price | $82,387.58 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 20:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-373612 v122 |
Weight | 272.7 kg |
Dimensions (L x W x H) | 1507 x 1876 x 1998 mm |
Unit price | $82,387.58 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 20:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback