vention-logo-sm
Community Designs
Essaie

Essaie

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-68566
Weight13.11 kg
Dimensions (L x W x H)922 x 1329 x 1033 mm
ApplicationAssembly
Assembly Time01:58

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Blickle Fixed Caster Wheel, 200kg Capacity image
Blickle Fixed Caster Wheel, 200kg CapacityMO-WL-001-0003 - 100 X 85 X 125 mmShips next day
2
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
2
Part 22.5x22.5mm (900mm) Aluminum Extrusion image
22.5x22.5mm (900mm) Aluminum ExtrusionST-EXT-006-0900 - 900 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (1170mm) Aluminum Extrusion image
22.5x22.5mm (1170mm) Aluminum ExtrusionST-EXT-006-1170 - 1170 X 22 X 22 mmShips next day
4
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.8505 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
34
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
34
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
8

$619.12 USD

Similar Parts