Community Designs

epson T3-401S full build
this is a drop pickup system.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-94291 |
| Weight | 19.50 kg |
| Dimensions (L x W x H) | 223 x 223 x 29 mm |
| Application | Other Equipment |
| Assembly Time | 00:38 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Epson T3 Robot PlateST-RB-019-0002 - 223 X 223 X 22 mm | 1 |
![]() | 13 | |
![]() | 13 |


