![Epson T3 Robot Plate](https://assets.vention.io/parts/images/ST-RB-019-0002/epson-t3-robot-plate.png)
Epson T3 Robot Plate
$371.56 USD
In stock
Vention's Epson T3 mounting plate enables fast and easy installation of an Epson T3 robots to any custom assembly. The 4X robot mounting holes contain M8 X 1.25 helical inserts and 2X 6mm dowel pins are used to locate the robot. Outer dimensions are 223mm x 223mm x 22.5mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-019-0002 |
Weight | 2.55 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 22.5 mm |
Unit Price | $371.56 USD |
Standards | Dowel pins and helical inserts are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0025 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 120 x 120 mm |
Compatible Parts
![Heavy Duty Cobot Pedestal, 585 mm Heavy Duty Cobot Pedestal, 585 mm](https://assets.vention.io/parts/images/ST-RB-033-0585__2/thumb_cobot-pedestal-585-mm.png)
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
![Epson T3-401S Epson T3-401S](https://assets.vention.io/parts/images/PR-EP-001-0073/thumb_epson-t3-401s.png)
Epson T3-401S
PR-EP-001-0073
![Cobot Pedestal with Reinforced Base, 1226 mm Cobot Pedestal with Reinforced Base, 1226 mm](https://assets.vention.io/parts/images/ST-RB-033-1226/thumb_cobot-pedestal-with-reinforced-base-1226-mm.png)
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585