vention-logo-sm
Community Designs
CNC Structure

CNC Structure

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-229894
Weight7.05 kg
Dimensions (L x W x H)675 x 608 x 319 mm
ApplicationOther Equipment
Assembly Time00:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
6
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
1
Part 45mm Aluminum Profile Slider image
45mm Aluminum Profile SliderMO-LM-008-0002 - 90 X 67 X 56 mmShips in 18 days
3
Part 90mm Aluminum Profile Slider  image
90mm Aluminum Profile Slider MO-LM-008-0003 - 90 X 112 X 56 mmShips next day
1
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
1
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
5
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
19
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
19

$544.31 USD

Similar Parts