Community Designs

Chicken Coop Door
for fun
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-SF-128642 |
| Weight | 13.18 kg |
| Dimensions (L x W x H) | 2143 x 91 x 588 mm |
| Application | Manufacturing |
| Assembly Time | 02:02 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | M8 Extended Length KnobHW-CP-002-0002 - 46 X 40 X 76 mm | 3 |
![]() | 15 | |
![]() | 9 | |
![]() | 3 | |
![]() | 6 | |
![]() | Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.3272 m² | 1 |
![]() | Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.3272 m² | 1 |
![]() | Acrylic Panel, Black 0.22'' [5.59mm]ST-PN-008-0003 - 0.3272 m² | 1 |
![]() | 51 | |
![]() | 26 | |
![]() | 26 |





![Part Acrylic Panel, Black 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-008-0003/acrylic-panel-black-0-22-5-59mm.png)


