Community Designs

Cart
Cart for carrying stacked Tosca crates for perishable foods
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-77403 |
| Weight | 12.56 kg |
| Dimensions (L x W x H) | 1043 x 953 x 199 mm |
| Application | Assembly |
| Assembly Time | 01:53 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day | 4 |
![]() | 3 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 4 |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day | 2 |
![]() | 4 | |
![]() | 64 | |
![]() | 17 | |
![]() | 49 |








