Robot 7th axis - Overhead Enclosed Timing Belt Actuator 3330mm
Robot 7th axis - Overhead Enclosed Timing Belt Actuator 3330mm
$24,068.74 USD
Vention 7th axis for robot arms compatible with Fanuc, Universal Robots and More. Driven by a 3330mm timing belt actuator supported by a t-slot aluminum structure. Robot arm not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-84388 v90 |
Weight | 186.9 kg |
Dimensions (L x W x H) | 990 x 3578 x 2956 mm |
Unit price | $24,068.74 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 24:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-84388 v90 |
Weight | 186.9 kg |
Dimensions (L x W x H) | 990 x 3578 x 2956 mm |
Unit price | $24,068.74 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 24:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers