Small Welding Table
Small Welding Table
$1,636.23 USD
585mm x 1070mm welding table equipped with 4 toggle clamps. Each clamp is mounted on a T-slot extrusion enabling flexible positioning.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-803 v8 |
Weight | 44.3 kg |
Dimensions (L x W x H) | 1182 x 619 x 1006 mm |
Unit price | $1,636.23 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 4:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-803 v8 |
Weight | 44.3 kg |
Dimensions (L x W x H) | 1182 x 619 x 1006 mm |
Unit price | $1,636.23 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 4:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers