Robot Arm Pedestal Compatible with URe Series/CRX 1215mm
![Robot Arm Pedestal Compatible with URe Series/CRX 1215mm](https://assets.vention.io/uploads/design/snapshot/355607/robot-arm-pedestal-compatible-with-ure-seriescrx-1215mm.png)
Robot Arm Pedestal Compatible with URe Series/CRX 1215mm
$1,603.38 USD
Vention robotic arm base compatible with Universal Robots URe series and Fanuc CRX designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 1215mm height. Anchoring required based on robot used, loads and application. Additional mounting plate might be required. Please contact our technical team in case of support needed. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-355607 v5 |
Weight | 43.6 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,603.38 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-355607 v5 |
Weight | 43.6 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,603.38 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers