Robot Arm Pedestal Compatible with UR5e/CRX5iA - Mobile 945mm
![Robot Arm Pedestal Compatible with UR5e/CRX5iA - Mobile 945mm](https://assets.vention.io/uploads/design/snapshot/355601/robot-arm-pedestal-compatible-with-ur5ecrx5ia-mobile-855mm.png)
Robot Arm Pedestal Compatible with UR5e/CRX5iA - Mobile 945mm
$2,764.47 USD
Vention robotic arm base compatible with Universal Robots UR5e and Fanuc CRX5iA designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 1145mm height. Anchoring required based on robot used, loads and application. Please contact our technical team in case of support needed. Robot not included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-355601 v3 |
Weight | 55.5 kg |
Dimensions (L x W x H) | 939 x 818 x 1161 mm |
Unit price | $2,764.47 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-355601 v3 |
Weight | 55.5 kg |
Dimensions (L x W x H) | 939 x 818 x 1161 mm |
Unit price | $2,764.47 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers