Robot Arm Pedestal Compatible with UR20/CRX25iA - Mobile 1215 mm
![Robot Arm Pedestal Compatible with UR20/CRX25iA - Mobile 1215 mm](https://assets.vention.io/uploads/design/snapshot/355562/robot-arm-pedestal-compatible-with-ur20crx25ia-mobile-1215-mm.png)
Robot Arm Pedestal Compatible with UR20/CRX25iA - Mobile 1215 mm
$3,287.24 USD
Vention robotic arm base compatible with Universal Robots UR20 and Fanuc CRX25iA designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a 1415mm height. Anchoring required based on robot used, loads and application. Please contact our technical team in case of support needed. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-355562 v4 |
Weight | 69.4 kg |
Dimensions (L x W x H) | 1029 x 846 x 1420 mm |
Unit price | $3,287.24 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-355562 v4 |
Weight | 69.4 kg |
Dimensions (L x W x H) | 1029 x 846 x 1420 mm |
Unit price | $3,287.24 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers