Tooling Plate Assembly - 900 x 540 mm Workspace
Tooling Plate Assembly - 900 x 540 mm Workspace
$3,778.60 USD
Vention mounting plate and table top with fixturing features. The tooling plate enables you to fasten equipment or mount custom hardware onto the table top. Adjust this modular set of hardware to cover your specific needs by clicking on customize!
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-315036 v6 |
Weight | 31.1 kg |
Dimensions (L x W x H) | 574 x 934 x 1016 mm |
Unit price | $3,778.60 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-315036 v6 |
Weight | 31.1 kg |
Dimensions (L x W x H) | 574 x 934 x 1016 mm |
Unit price | $3,778.60 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 2:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers