Standard Utility Cart with Bin Rail
Standard Utility Cart with Bin Rail
$1,425.10 USD
Vention standard utility cart with side to side bin rails made out of aluminum extrusions, caster wheels and poly-eco HDPE panels. Customize this cart to your exact needs and required dimensions with our modular hardware.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-308368 v4 |
Weight | 27.1 kg |
Dimensions (L x W x H) | 919 x 675 x 935 mm |
Unit price | $1,425.10 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:50 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-308368 v4 |
Weight | 27.1 kg |
Dimensions (L x W x H) | 919 x 675 x 935 mm |
Unit price | $1,425.10 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 2:50 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers