Fanuc CRX25iA Sanding and Surface Finishing Robot Cell
Fanuc CRX25iA Sanding and Surface Finishing Robot Cell
$85,167.69 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a Fanuc CRX25iA capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-284162 v12 |
Weight | 388.8 kg |
Dimensions (L x W x H) | 2717 x 2851 x 1681 mm |
Unit price | $85,167.69 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 27:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-284162 v12 |
Weight | 388.8 kg |
Dimensions (L x W x H) | 2717 x 2851 x 1681 mm |
Unit price | $85,167.69 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 27:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers