MachineLogic Code-Free
Large 3 Axis Gantry Robot with Frame
![Large 3 Axis Gantry Robot with Frame](https://assets.vention.io/uploads/design/snapshot/282084/large-3-axis-gantry-robot-with-frame.png)
MachineLogic Code-Free
Large 3 Axis Gantry Robot with Frame
$52,635.40 USD
Vention 3 axis gantry robot designed with enclosed linear actuators and support structure. The XY plane is comprised of 2 heavy duty enclosed timing belt actuators with an enclosed ball screw actuator as Z axis. Personalize this design and start automating your manufacturing processes with a modular and programmable system. Controls are included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-282084 v26 |
Weight | 425.9 kg |
Dimensions (L x W x H) | 3578 x 3642 x 2382 mm |
Unit price | $52,635.40 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 33:53 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-282084 v26 |
Weight | 425.9 kg |
Dimensions (L x W x H) | 3578 x 3642 x 2382 mm |
Unit price | $52,635.40 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 33:53 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers