UR10e Sanding and Surface Finishing Robot Cell

UR10e Sanding and Surface Finishing Robot Cell

By: User badge
$66,480.05 USD
Vention sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a UR10e capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-SP-280711 v27
Weight 167.5 kg
Dimensions (L x W x H) 2895 x 1719 x 1778 mm
Unit price $66,480.05 USD
Use case Manufacturing
Application Sanding & Surface Finishing
Assembly time 12:52

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-SP-280711 v27
Weight 167.5 kg
Dimensions (L x W x H) 2895 x 1719 x 1778 mm
Unit price $66,480.05 USD
Use case Manufacturing
Application Sanding & Surface Finishing
Assembly time 12:52

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers