CRX10iA/L 7th axis Robot Cell - 2 Carts with Drawers and Safety
CRX10iA/L 7th axis Robot Cell - 2 Carts with Drawers and Safety
$102,701.04 USD
Vention machine tending robot cell with a Fanuc CRX10iA/L. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-276379 v8 |
Weight | 592.5 kg |
Dimensions (L x W x H) | 4073 x 5243 x 2167 mm |
Unit price | $102,701.04 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 48:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-276379 v8 |
Weight | 592.5 kg |
Dimensions (L x W x H) | 4073 x 5243 x 2167 mm |
Unit price | $102,701.04 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 48:10 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers