UR10e 7th axis Robot Cell - 2 Carts with Drawers and Safety
![UR10e 7th axis Robot Cell - 2 Carts with Drawers and Safety](https://assets.vention.io/uploads/design/snapshot/276361/ur10e-7th-axis-robot-cell-2-carts-with-drawers-and-safety.png)
UR10e 7th axis Robot Cell - 2 Carts with Drawers and Safety
$100,207.17 USD
Vention machine tending robot cell with a UR10e by Universal Robots on a 7th axis. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module and re-grip station.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-276361 v20 |
Weight | 584.5 kg |
Dimensions (L x W x H) | 4073 x 5327 x 2167 mm |
Unit price | $100,207.17 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 48:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-276361 v20 |
Weight | 584.5 kg |
Dimensions (L x W x H) | 4073 x 5327 x 2167 mm |
Unit price | $100,207.17 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 48:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers