Robot 7th axis - Belt Rack Robot Transfer Unit 7.8m
![Robot 7th axis - Belt Rack Robot Transfer Unit 7.8m](https://assets.vention.io/uploads/design/snapshot/275799/ur10e-on-7th-axis-belt-rack-78m.png)
Robot 7th axis - Belt Rack Robot Transfer Unit 7.8m
$29,273.38 USD
Vention robot transfer unit compatible with Fanuc, Universal Robots and More. Driven by a modular belt rack actuator supported on a t-slot aluminum structure. Robot arm not included.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275799 v23.3 |
Weight | 328.4 kg |
Dimensions (L x W x H) | 732 x 8022 x 904 mm |
Unit price | $29,273.38 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 40:21 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275799 v23.3 |
Weight | 328.4 kg |
Dimensions (L x W x H) | 732 x 8022 x 904 mm |
Unit price | $29,273.38 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 40:21 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers