UR10e 7th axis Robot Cell - 2 Carts with Drawers
![UR10e 7th axis Robot Cell - 2 Carts with Drawers](https://assets.vention.io/uploads/design/snapshot/275484/ur10e-7th-axis-robot-cell-2-carts-with-drawers.png)
UR10e 7th axis Robot Cell - 2 Carts with Drawers
$90,502.73 USD
Vention machine tending robot cell with a UR10e by Universal Robots. Automate you manufacturing facility with this modular and customizable design which includes the robot kit and base, part presentation module, UR cap for machine motion and re-grip station.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275484 v25 |
Weight | 426.2 kg |
Dimensions (L x W x H) | 2330 x 3465 x 1639 mm |
Unit price | $90,502.73 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 44:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-275484 v25 |
Weight | 426.2 kg |
Dimensions (L x W x H) | 2330 x 3465 x 1639 mm |
Unit price | $90,502.73 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 44:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers