Hardware Kit for Fanuc Heavy Payload Fixed Cobot Palletizer [Hardware Kit, No Software]
Hardware Kit for Fanuc Heavy Payload Fixed Cobot Palletizer [Hardware Kit, No Software]
$78,238.98 USD
This Vention robotic palletizing hardware kit is a simple and cost-effective design featuring a Fanuc CRX-25iA on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes an infeed sensing kit, a control interface and safety area scanners.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-264741 v10 |
Weight | 275.0 kg |
Dimensions (L x W x H) | 3120 x 3105 x 2176 mm |
Unit price | $78,238.98 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 25:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-264741 v10 |
Weight | 275.0 kg |
Dimensions (L x W x H) | 3120 x 3105 x 2176 mm |
Unit price | $78,238.98 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 25:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers