Hardware Kit for Fanuc Medium Payload Fixed Cobot Palletizer [Hardware Kit, No Software]
![Hardware Kit for Fanuc Medium Payload Fixed Cobot Palletizer [Hardware Kit, No Software]](https://assets.vention.io/uploads/design/snapshot/258047/hardware-kit-for-fanuc-medium-payload-fixed-cobot-palletizer-hardware-kit-no-software.png)
Hardware Kit for Fanuc Medium Payload Fixed Cobot Palletizer [Hardware Kit, No Software]
$67,157.27 USD
This Vention robotic palletizing hardware kit is a simple and cost-effective design featuring a Fanuc CRX-10iA/L on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes an infeed sensing kit, and a control interface. (CP-FCRX10-F8-DP-NC-NS-CR-NM-M1-D5)
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-258047 v11 |
Weight | 196.2 kg |
Dimensions (L x W x H) | 3120 x 3105 x 1643 mm |
Unit price | $67,157.27 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 24:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-258047 v11 |
Weight | 196.2 kg |
Dimensions (L x W x H) | 3120 x 3105 x 1643 mm |
Unit price | $67,157.27 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 24:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers