FANUC CRX Machine Tending Cell with 2 Mobile Part Presenters
FANUC CRX Machine Tending Cell with 2 Mobile Part Presenters
$81,684.63 USD
Machine tending robot cell with a FANUC CRX-10iA/L. The robot is installed on a floor anchored workstation, with dedicated mounting brackets for the FANUC controller and the pendant. Two (2) mobile part presenters, each with 3 bi-directional drawers, are included. Locating pins are used to fix the part presenters to the workstation. Ideal for machine tending applications with long autonomy and minimal operator tasks. All the parts shown are included, except for the CNC machine.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-138212 v29 |
Weight | 353.0 kg |
Dimensions (L x W x H) | 1296 x 2234 x 1909 mm |
Unit price | $81,684.63 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 34:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-138212 v29 |
Weight | 353.0 kg |
Dimensions (L x W x H) | 1296 x 2234 x 1909 mm |
Unit price | $81,684.63 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 34:58 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers