Sanding Workstation - UR10e
Sanding Workstation - UR10e
$75,760.88 USD
Large Workstation for UR10e Robot equipped with a bracket for the Controller and the Teach Pendant. The 4x leveling caster wheels allows you to easily move the station and level it when in place.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-125848 v19 |
Weight | 244.3 kg |
Dimensions (L x W x H) | 1176 x 2307 x 1599 mm |
Unit price | $75,760.88 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 15:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-125848 v19 |
Weight | 244.3 kg |
Dimensions (L x W x H) | 1176 x 2307 x 1599 mm |
Unit price | $75,760.88 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 15:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers