U-Shape Conveyor System
U-Shape Conveyor System
$39,286.71 USD
3 x 610mm wide belt conveyors are combined together with transfer plates and guides to create a fully functionnal U-shape conveyor system. Maximize the efficiency of your production line and minimize manual material handling when your products need to complete a 180 degree turn. Fully automated with a MachineMotion controller.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-124460 v8 |
Weight | 452.9 kg |
Dimensions (L x W x H) | 3582 x 3758 x 1062 mm |
Unit price | $39,286.71 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 27:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-124460 v8 |
Weight | 452.9 kg |
Dimensions (L x W x H) | 3582 x 3758 x 1062 mm |
Unit price | $39,286.71 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 27:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers