Adjustable Gravity Conveyor
Adjustable Gravity Conveyor
$2,845.61 USD
Adjustable gravity conveyor with a total length of 1530mm. This roller conveyor is mounted on fours caster wheels with brake to easily move it around your factory floor. A motor and a controller can be added to automate the system.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-123771 v8 |
Weight | 68.0 kg |
Dimensions (L x W x H) | 3595 x 762 x 1758 mm |
Unit price | $2,845.61 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 4:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-123771 v8 |
Weight | 68.0 kg |
Dimensions (L x W x H) | 3595 x 762 x 1758 mm |
Unit price | $2,845.61 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 4:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers