Cart with Single Shelf and Tall Enclosure for Omron LD-CT
![Cart with Single Shelf and Tall Enclosure for Omron LD-CT](https://assets.vention.io/uploads/design/snapshot/123082/cart-with-single-shelf-and-tall-enclosure-for-omron-ld-ct.png)
Cart with Single Shelf and Tall Enclosure for Omron LD-CT
$2,119.01 USD
All the components needed to create a cart which interfaces with the Omron LD Cart Transporter. Includes an HDPE shelf panel on the top surface with a 3-sided enclosure which rises 1.2m above the shelf surface. Must be used on a non-inclined surface.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-123082 v8 |
Weight | 57.3 kg |
Dimensions (L x W x H) | 666 x 900 x 1715 mm |
Unit price | $2,119.01 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-123082 v8 |
Weight | 57.3 kg |
Dimensions (L x W x H) | 666 x 900 x 1715 mm |
Unit price | $2,119.01 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers