Shelving Unit Top Module for MiR 100/200 - 4 Shelves
![Shelving Unit Top Module for MiR 100/200 - 4 Shelves](https://assets.vention.io/uploads/design/snapshot/121487/shelving-unit-top-module-for-mir-100200-4-shelves.png)
Shelving Unit Top Module for MiR 100/200 - 4 Shelves
$2,273.42 USD
Shelf structure to be mounted on a MiR 100 or MiR 200 robot. Shelf heights can be adjusted to the ideal spacing. Bottom shelf is made of 1/4" Brushed Aluminum to support heavier loads, the other shelves are made of Black HDPE.
Refer to MiR user manuals section A (Payload Specification) to ensure CoM is within the specified range for safe operation at different payloads.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121487 v15.5 |
Weight | 62.1 kg |
Dimensions (L x W x H) | 777 x 462 x 1215 mm |
Unit price | $2,273.42 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 5:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121487 v15.5 |
Weight | 62.1 kg |
Dimensions (L x W x H) | 777 x 462 x 1215 mm |
Unit price | $2,273.42 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 5:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers