Fenced Safety Perimeter with Wire Mesh Panels
Fenced Safety Perimeter with Wire Mesh Panels
$6,084.68 USD
2.5 x 2.5 meter fenced safety perimeter made with Vention T-slot aluminum extrusions and wire mesh panels. The walls can be anchored to the ground. The door is installed with a gate bolt which is integrated with an optional safety interlock switch.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-117850 v17 |
Weight | 192.5 kg |
Dimensions (L x W x H) | 2679 x 2703 x 1987 mm |
Unit price | $6,084.68 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 12:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-117850 v17 |
Weight | 192.5 kg |
Dimensions (L x W x H) | 2679 x 2703 x 1987 mm |
Unit price | $6,084.68 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 12:12 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers