Small Fenced Safety Perimeter with Polycarbonate Panels
Small Fenced Safety Perimeter with Polycarbonate Panels
$7,662.51 USD
2.5 x 2.5 meter fenced safety perimeter made with Vention T-slot aluminum extrusions and polycarbonate panels. The walls can be anchored to the ground. The door is installed with a gate bolt which is integrated with an optional safety interlock switch.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-117651 v19 |
Weight | 265.5 kg |
Dimensions (L x W x H) | 2679 x 2657 x 1987 mm |
Unit price | $7,662.51 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 12:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-117651 v19 |
Weight | 265.5 kg |
Dimensions (L x W x H) | 2679 x 2657 x 1987 mm |
Unit price | $7,662.51 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 12:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers