Programmed

Automated Roller Conveyor - 1.35 m

Programmed

Automated Roller Conveyor - 1.35 m

By: User badge
$3,895.21 USD
1.35m driven roller conveyor with 15 rollers with 2x pairs of through-beam sensors. Includes a MachineMotion for easy integration.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-107710 v34
Weight 79.4 kg
Dimensions (L x W x H) 1358 x 785 x 1025 mm
Unit price $3,895.21 USD
Use case Material Handling
Application Conveyors
Assembly time 3:34

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-107710 v34
Weight 79.4 kg
Dimensions (L x W x H) 1358 x 785 x 1025 mm
Unit price $3,895.21 USD
Use case Material Handling
Application Conveyors
Assembly time 3:34

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers