Teilebibliothek

MO-EC-102-0650__2
Heavy-Duty Electric Legs for Workstation, 650mm Stroke
Enable ergonomic adjustment of your workstation using this heavy duty electric lift kit. This assembly includes 4 lift columns and their control electronics, along with the mounting hardware to install them on Vention extrusions. Rated lifting capacity for the 4-leg system is 490kg, with a stroke of 650mm and a maximum speed of 23mm/s. The cables connecting the legs to the controller are 1700mm long, and the AC power cable is 4000mm long. Assembly instructions can be found in the 2D drawing.
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Heavy Duty Electric Legs | |
| UL962 Certification | |
| UL508 Certification | |
| Control Interface User Manual |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | MO-EC-102-0650__2 |
| Einzelpreis | $1,492.50 USD |
| Gewicht | 33.7 kg |
| Abmessungen (L x B x H) | 610 x 280 x 280 mm |
| Zugehörige Befestigungselemente | 20 x HW-FN-003-0014, 20 x HW-FN-002-0001, 16 x HW-FN-005-0010, 2 x HW-FN-007-0025, 2 x HW-FN-008-1014, 2 x HW-FN-002-0006, 2 x HW-FN-002-0007, 20 x HW-WS-001-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 4800 N |
| Stroke | 650 mm |
| Max Linear Speed | 23 mm/s |
| Parts | Quantity | ||
|---|---|---|---|
| Teile | Teilenummer | Menge | |
| M8 x 14mm Screw | HW-FN-003-0014 | 20 | View |
| M8 Drop-in Spring Loaded T-Nut | HW-FN-002-0001 | 20 | View |
| M6 x 1.0 x 10mm, Low Profile Socket Head | HW-FN-005-0010 | 16 | View |
| M4-0.7 X 25mm Screw - Standard Head | HW-FN-007-0025 | 2 | View |
| M5 x 0.8 x 14mm Standard Socket Head, Class 12.9 | HW-FN-008-1014 | 2 | View |
| M5 Drop-in Spring Loaded T-Nut | HW-FN-002-0006 | 2 | View |
| M4 Drop-in Spring Loaded T-Nut | HW-FN-002-0007 | 2 | View |
| M8 Washer with 16mm Outside Diameter | HW-WS-001-0001 | 20 | View |
$1,492.50 USD
Verkauft von VentionVersand aus Vention
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.