Community-Designs

Cart
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Designnummer | ME-OT-417882 |
| Gewicht | 40.77 kg |
| Abmessungen (L x B x H) | 1690 x 1157 x 205 mm |
| Anwendung | Other Equipment |
| Montagezeit | 01:25 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Montageanleitung | |
| ROI-Rechner | |
| 3D-Modell |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 5 |
![]() | 4 | |
![]() | 2 | |
![]() | 2 | |
![]() | 5 | |
![]() | 42 | |
![]() | 21 | |
![]() | 21 |






